QPQ1041Q Measured S-Parameters 

Date: 3/20/2020

1. Port Assignment
	Port 1 = TX/RX
	Port 2 = ANT

2. Frequency Segment Sweep
	Start, Stop, Step
	100MHz, 2400MHz, 2MHz
	2400MHz, 2750MHz, 0.25MHz
	2750MHz, 6000MHz, 2MHz

3. Temp: p25C = +25C
	 p85C = +85C
	 m30C = -30C

4. De-embedded S-parameter Files
	Files :	QM23341_S-Parameters_p25C_matched_dbd - QM23341 De-embedded Matched S-parameters at +25C
		QM23341_S-Parameters_p85C_matched_dbd - QM23341 De-embedded Matched S-parameters at +85C
		QM23341_S-Parameters_m30C_matched_dbd - QM23341 De-embedded Matched S-parameters at -30C

5. The ports are Externally matched to 50 Ohm. Matching done as shown below
	
	Matching Element:											
	Port 1:	4.7 nH (Ideal shunt inductor)
	Port 2: 5.1 nH (Ideal shunt inductor)